All Products >> Product Category >> Interface Connection Connectors >Product Series >> MJ connector
Series Description
*The MJ connector has an upper contact point design. With this construction, the contact points are free from dust even before the connector is mated with the modular plug.
*The MJ connector has metal hooks, which provides click feeling when mounted on a PC board, and are soldered later.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 1.3 A |
Voltage Rating | 250V |
Contact surface side | Upper contact (Normal) |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA |