All Products >> Product Category >> Interface Connection Connectors >Product Series >> MJ connector 8-circuits type
Series Description
FFC standard conforming (RJ45) modular connector, to be used for the LAN connection of the printer or modem.
*Fully-shielding-covered type is available for high-leveled shielding effect.
*Shielding covered type has secure grounding circuit, as the hook part is soldered to the PC board via shielding cover (spring part).
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 1.3 A |
Voltage Rating | 250V |
Contact surface side | Upper contact (Normal) |
Mating direction | Top entry, Side entry |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA, RJ45 |
Transmission/Electromagnetic characteristics | High-speed transmission, Shield, ESD (Electrostatic Discharge) |