All Products >> Product Category >> Interface Connection Connectors >Product Series >> MUF connector
Series Description
This connector is the shielded interface connector with locking mechanism.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 0.8mm |
Current Rating | 1 A |
Voltage Rating | 30V |
Mating assist | Keying |
Mating direction | Side entry |
PC board mounting | DIP (Through-hole), SMT |
Qualitative features | Small and space saving |
Standard | UL |
Transmission/Electromagnetic characteristics | Shield |