Technology leaders around the globe rely on JST connectors to bring their innovations to life.
All Products >> Product Category >> Interface Connection Connectors >Product Series >> UBC connector
Series Description
The UBC connector is an USB Type-C compliant interface connector capable of supplying up to 100 W of power. The receptacle is USB4 compliant with a data transmission rate of up to 40 Gbps. Reversible structure that can be inserted regardless of front or back orientation of the plug.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.