All Products >> Product Category >> Interface Connection Connectors >Product Series >> UBC connector (USB2.0 TypeC)
Series Description
The UBC connector is an USB Type-C compliant interface connector capable of supplying up to 100 W of power.
The receptacle is a 16-pin design capable of transmitting data at speeds of up to 480 Mbps.
Symmetrical plug design, allowing the cable to be inserted in both top and bottom orientations.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
| Pitch |
| Current Rating | 1.25 A (Vbus (A4,A9,B4,B9),GND (A1,A12,B1,B12),CC1 (A5),CC2 (B5) 0.25 A (Other circuits) |
| Voltage Rating | 20V |
| Contact surface side | Reversible |
| Mating direction | Side entry |
| Others | Halogen-free |
| PC board mounting | SMT |
| Standard | USB2.0 Type-C |
| Transmission/Electromagnetic characteristics | High-speed transmission |