All Products >> Product Category >> Other Connectors (Including headers) >Product Series >> BTT connector CM type
Series Description
Connector for batteries used in the compact mobile equipment such as mobile router. It is the high durability which number of durability is 10,000 cycles.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 2 A |
Voltage Rating | 20V |
Application | Battery |
Others | Compression |
PC board mounting | SMT |