This is a two-circuit jumper connector suited for programming or switching circuits on printed circuit boards without the need for DIP switches. Due to its light and compact feature, interference with the placement of other components on the printed circuit board can be avoided. This low profile connector allows it to be mounted on printed circuit boards along with ICs and other semiconductor components. It can be used in a wide range of industrial and consumer equipment.