Series Description
This is a wire-to-wire receptacle with only 3.7 mm in thickness for thinner LCD displays. Ideal for relay connections between the backlight and power supply. Smoothly connects with the BH connector as the mating half.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.