This is a wire-to-wire connector with a 50 A maximum current rating. It is a robust, one-touch, disconnectable connector for high current applications. In addition, both male and female contacts feature the same structure and design. Both tab and receptable housings are finger-protected to prevent electrical shock.