All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> FAH connector (Screw Lock Type)
Series Description
This is a 2-circuit wire-to-wire connector with a 90 A maximum current rating. The connector housing comes pre-loaded with contacts. The wires are terminated by ring tongue terminals which are mounted to the connector by screw. The ring tongue terminals can be replaced by busbars.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 16mm |
Current Rating | 90 A (AWG #4) |
Voltage Rating | 600V |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Panel mounting | Screw fastening |
Qualitative features | Small and space saving |
Standard | UL, TÜV |