All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> JFA connector J2900 Series (Metal shell)
Series Description
This is a waterproof metal shell I/O interface connector that uses JFA connector J2000 series contacts.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 3 A (AWG #20) |
Voltage Rating | 250V |
Mating assist | Lock lever to reduce insertion force |
Others | Metal shell |
Panel mounting | Screw fastening |
Standard | UL, TÜV |
Waterproof | Waterproof |
Wiring type | Crimp style |