All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> JFA connector J5000 series (Wire-to-Wire)
Series Description
This connector is corresponding to large current up to 50 A with single circuit (when using AWG #8). The 4 and 6 circuits of the J5200 series Dual-row type can select either the bulk insertion of the receptacle housing or the module types.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 11mm |
Current Rating | 50 A (Single circuit,AWG #8) |
Voltage Rating | 600V |
Lock | Inner lock (Secure lock), Side lock (Secure lock) |
Mating assist | Keying |
Panel mounting | Screw fastening |
Standard | UL |
Wiring type | Crimp style |