All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> JFA connector JFA-M Series (Metal shell)
Series Description
This is a waterproof metal shell I/O interface connector that can be used in combination with JFA connector J2000 series and J300 series contacts on a modular basis.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 3A (2 and 3 module types,J2000 series,AWG#20) 2.5A (4 module type,J2000 series,AWG#20) 5A (all module types,J300 series,AWG#16) |
Voltage Rating | 250V (J2000シリーズ) 600V (J300シリーズ) |
Mating assist | Drawer connector, Lock lever to reduce insertion force |
Others | Metal shell |
Panel mounting | Screw fastening |
Standard | UL, TÜV |
Waterproof | Waterproof |
Wiring type | Crimp style |