Series Description
This JWPF connector can be used for the place of which especially waterproof is required.
This is wire-to-wire connector and has water ingress protection with an IPX7 rating per IEC 60529 (grade 7 per JIS C 0920).
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.