All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> NSH connector (Wire-to-Wire Adapter)
Series Description
This is a 1.0 mm pitch, single row, wire-to-wire adapter for 1-N wire configurations, allowing two NSH cable connectors to join together. The basic mating structure is the same as that of the existing NSH connector for Wire-to-Board connections, providing stable mechanical and electrical performance.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1mm |
Current Rating | 1 A (AWG #28) |
Voltage Rating | 50V |
Connection variations (Compatibility | Wire-to-board type available |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Others | Wire-to-Wire Adapter |
Panel mounting | Free-hanging |