Series Description
This is a plug type crimp style connector for wire-to-wire in the 2.0 mm pitch PA family connectors with secure locking device. Two types connector such as a panel lock with retainer mountable type and a free hanging type can be prepared.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.