All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> RFC connector (Wire-to-Wire)
Series Description
Signal/hybrid type drawer connector for unit connection.
The RFC connector absorbs misalignment between the two units and also excels in durability. The contact reliability has been enhanced by reviwing contact strucuture.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 15 A (Power supply circuit,6 circuits or less,AWG #14) 12 A (Power supply circuit,10 circuits,AWG #14) 1 A (Signal circuit,AWG #27,AWG #26) |
Voltage Rating | 250V (電源部) 50V (信号部) |
Hybrid | Hybrid (Power supply and Signal) |
Mating assist | Drawer connector, Absorbing PC board misalignment type |
Panel mounting | Screw fastening |
Standard | UL, TÜV |