All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> RIY connector
Series Description
This connector is a hybrid type double-row drawer connector with combined signal and power supply circuits to connect the units. In the signal part, the number of parts reduced by connecting the crimping contact directly.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 15 A (Power supply circuit,AWG #14) 2 A (Signal circuit,AWG #24) |
Voltage Rating | 250V (電源部) 50V (信号部) |
Hybrid | Hybrid (Power supply and Signal) |
Mating assist | Drawer connector, Absorbing PC board misalignment type |
Panel mounting | Panel lock |
Qualitative features | Small and space saving |
Standard | UL, CSA, TÜV |
Wiring type | Crimp style |