All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> RPZ connector
Series Description
Power supply circuit and signal circuit integrated hybrid type drawer connector.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 15 A (Power supply circuit,AWG #14) 1 A (Signal circuit,AWG #26) |
Voltage Rating | 250V (電源部) 50V (信号部) |
Hybrid | Hybrid (Power supply and Signal) |
Mating assist | Drawer connector, Absorbing PC board misalignment type |
Others | ESD (Electrostatic Discharge) |
Panel mounting | Screw fastening |
Standard | UL, CSA, TÜV |