This is a hybrid-type drawer connector designed for unit-to-unit connections which can absorb misalignment and small movements between units. It features a highly reliable dual-contact structure to ensure stable connectivity. It is ideal for applications where only a few number of mating cycles is required.