All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> SM connector
Series Description
The SM series are 2.5 mm pitch, wire-to-wire connectors that perform reliably in high-density, small current applications.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.5mm |
Current Rating | 3 A |
Voltage Rating | 250V |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Panel mounting | Panel lock |
Qualitative features | Small and space saving |
Standard | UL, TÜV |
Wiring type | Crimp style |