This is a short-circuit type wire-to-wire connector for power systems that can be configured to a maximum of four lines. The output side, for instance, can be branched into 1 to 3 lines for 1 line on the input side, or vice versa, depending on the application. The TBX connector is to be used with JST part number R8-5 which are general purpose ring tongue terminals.