All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> VL connector HIGH CURRENT TYPE (Wire-to-Wire)
Series Description
This VL connector is 6.2 mm pitch wire-to-wire and wire-to-board connector, designed for large current.
The connector suitable for the large electric current has been realized by using highly-conducting material, so that the connection of large current circuit enables.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 6.2mm |
Current Rating | 23 A (1,2 circuits,AWG #12) |
Voltage Rating | 600V |
Connection variations (Compatibility | Wire-to-board type available |
Lock | Inner lock (Secure lock), Outer lock (Secure lock), Center lock (Secure lock) |
Others | Crimping two wires at the same time |
Panel mounting | Panel lock |
Retainer | Retainer |
Standard | UL, CSA, TÜV, Electrical Appliance and Material Safety Law in Japan. |
Wiring type | Crimp style |