This is wire-to-wire connector suitable for use in places where waterproof is especially required. It is used for power connecting but compact, and has waterproof of grade 7 ingress protection of JIS C 0920 (IPX7 of IEC 60529) and excels in durability.