All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> XL connector (Wire-to-Wire)
Series Description
XL connectors are reliable wire-to-wire connectors, used for such electrical and electronic equipment as home appliances, vending machines, and office machines.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 5mm |
Current Rating | 10 A |
Voltage Rating | 300V |
Array (Insertion part) | Dual-row |
Connection variations (Compatibility | Wire-to-board type available |
Lock | Outer lock (Secure lock), Center lock (Secure lock) |
Others | Crimping two wires at the same time |
Panel mounting | Panel lock |
Standard | UL, CSA, TÜV, Electrical Appliance and Material Safety Law in Japan. |
Wiring type | Crimp style |