All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> XM connector (Wire-to-Wire)
Series Description
The retainer provides added protection against non-insertion or disconnection.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.5mm |
Current Rating | 3 A |
Voltage Rating | 250V |
Connection variations (Compatibility | Wire-to-board type available |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Panel mounting | Panel lock |
Qualitative features | Small and space saving |
Retainer | Retainer |
Standard | UL, CSA |
Wiring type | Crimp style |