All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> ZND connector (Wire-to-Wire)
Series Description
This is the 1.5 mm pitch dual-row type wire-to-wire connector with secure locking device that is correspondent to the high-density equipment design. A good mating feel makes the occurrence of incomplete mating suppressed.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 1.5mm |
Current Rating | 2 A (AWG #24) |
Voltage Rating | 100V |
Array (Insertion part) | Dual-row |
Connection variations (Compatibility | Wire-to-board type available |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Mating assist | Keying |
Panel mounting | Panel lock |
Qualitative features | Small and space saving |
Retainer | Retainer |
Wiring type | Crimp style |