This is a small-sized, wire-to-wire, single row connector at 1.5mm pitch. It is not only compact for applications with limited space, but also provides a clear mating and locking sensation upon connecting the plug and receptacle. In addition, the ZOM series comes with low-insertion force contacts which can improve operability when mating and unmating the connector.