All Products >> Product Category >> Wire-to-Wire Connectors >Product Series >> TBX connector
Series Description
This is a short-circuit type wire-to-wire connector for power systems that can be configured to a maximum of four lines. The output side, for instance, can be branched into 1 to 3 lines for 1 line on the input side, or vice versa, depending on the application. The TBX connector is to be used with JST part number R8-5 which are general purpose ring tongue terminals.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 25mm |
Current Rating | 50 A (AWG #8) |
Voltage Rating | 600V |
Others | Jumper (Short circuit), Branch |
Retainer | Retainer |
Standard | UL |