All Products >> Product Category >> Card Connectors >Product Series >> SDHR Connector
Series Description
This is the connector for micro SD card connector in which mounting height of 1.45 mm maximum is kept and push-push mechanism is adopted.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch |
Current Rating | 0.5 A |
Voltage Rating | 100V |
Application | micro SD card |
Card loading method | Push-push type |
Others | Halogen-free |
PC board mounting | SMT |
Qualitative features | Low profile |