All Products >> Product Category >> Board-to-Board Connectors >Product Series >> JL connector
Series Description
The JL series is a 2.5 mm pitch board-to-board connector designed for perpendicular connections with improved mounting strength.
It is robust and offers excellent resistance against shock and vibration.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 2.5mm |
Current Rating | 3 A |
Voltage Rating | 250V |
Connecting style | Vertical mounting |
Lock | Secure lock, Friction lock |
Others | Radial taping |
PC board mounting | DIP (Through-hole) |
Standard | UL, CSA |