Product Description
Board-to-wire crimping type connector with high withstanding voltage, used for power supply of large LCD (Liquid Crystal Display or Liquid Crystal Television) back light.
Pitch
13.0mm
Current Rating
1.0A (AWG#24)
Voltage Rating
3000V
Features
With secure locking device
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Model Number |
3D Data |
SBHS-002T-P0.5A |
DOWNLOAD
|