Product Description
*Housing lances *Compact *Interconnection They are interconnectable to the esteemed shrouded headers in the market for CZ/CZW insulation displacement connectors.
Pitch
1.5 mm
Current Rating
2A (AWG#26)
Voltage Rating
100V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.