Technology leaders around the globe rely on JST connectors to bring their innovations to life.
Product Category > Wire to Board (Crimp Style) > GHD Connector (Gold-plated product)
Product Description
To meet the requirement of the high density mounting on PC board of flat panel TV, AV equipment etc., this connector is designed to the double-row type of 1.25mm pitch. Its operability is very well, in spite of the small size.
With secure locking device
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.