Product Description
The HL connectors can be used for wire-to-wire or wire-to-board connections. *The inner-housing lock secures the plug to the receptacle and prevents accidental disconnection. *Secondary retainers (optional)
Pitch
3.96 mm
Current Rating
7A (4 circuits/AWG#18)
Voltage Rating
300V
Features
With secure locking device
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.