This HYV connector is 5.0 mm pitch wire-to-board type connector and has the mechanism to suppress the incomplete mating in mating operation. Box-shaped contact to prevent the influence by external forces, thereby increasing safety of large current circuit connection. 4 type key patterns prevents mismatching insertion when using multiple pieces connector in the same model.