Product Description
This is JWPF connector can be used for the place of which especially waterproof is required. This is the wire-to-board connector that is grade 7 ingress protection of JIS C 0920 (IPX7 of IEC 60529).
Pitch
2.0 mm
Current Rating
3A (AWG#22)
Voltage Rating
100V
Features
With secure locking device, Waterproof
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.