Product Description
Crimp style receptacles that are designed to mate with headers conforming to MIL-C-83503. *Housing lances *The guide devices of both housing and header prevent reverse connector insertion.
Pitch
2.54 mm
Current Rating
1.0A (AWG#22)
Voltage Rating
300V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.