All Products >> Product Category >> Crimp Style Connectors (Wire-to-Board type) >Product Series >> VYH connector
Series Description
This VYH connector is designed for wire-to-board 6.5 mm pitch connector corresponding to large current. Retainer, which prevents from insufficient insertion of contact and coming off contact, may use and large current circuit can be connected certainly and safely.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.
Pitch | 6.5mm |
Current Rating | 15 A (2 circuits,AWG #14) |
Voltage Rating | 300V |
Lock | Inner lock (Secure lock), Center lock (Secure lock) |
Mating direction | Top entry |
PC board mounting | DIP (Through-hole) |
Retainer | Retainer |
Standard | UL, CSA, TÜV |