*Secure locking device prevents accidental disconnection. *Header wafer is made of solder crack preventive material, glass-filled PA66 nylon. *Header pins are round and reflow-treated, which provides low insertion force. *Shrouded headers on radial-tape are also available. *Headers with polarizing bosses are also available.