This is the potting treatment compatible type 1.5 mm pitch double rows SMT mountable crimping connector with secure locking mechanism, corresponding to the high-density board design. Excellent mating feeling is prepared, and it provides the certain mating operation