・Narrow pitch (1.25 mm) compatible with AWG # 26 (UL10272/11079) ・Surface mount type that promotes automation without suction tape ・Low insertion force type is adopted focusing on workability. ・This connector has the lever type friction lock to prevent incomplete insertion by click feeling when inserting.