Product Description
*Twin-slot ID section *Insulation barrel construction The insulation barrel located between the twin slots firmly grips the wire and protects it from movements due to the heat of soldering or due to handling right after soldering.
Pitch
1.5 mm
Current Rating
0.7A (AWG#28)
Voltage Rating
50V
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.