Product Description
This is a 1.5mm pitch secure lock type board-to-wire/insulation displacement connector for the first time in the industry, having the bearing force to unusual external force.
Pitch
1.5 mm
Current Rating
0.7A (AWG#28)
Voltage Rating
50V
Features
With secure locking device
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.