Standard Crimp Applicator
Note: The die sets are not interchangeable with an applicator of the same part number. When ordering a die set, order the corresponding applicator as well.
Note: The Industry Standard applicators and die sets will work with most standard height presses such as AMP K, T and G presses. However, these will not work in Molex press model numbers TM40 and TM42.
Note: ACMKFR applicators are not intended for bench top use as they are not equipped with wire stoppers.
Semi-Automatic Press APK2N
For Loose Piece Terminals
YC Series
WC Series
CS Series
Extraction and Insertion Tools
Extraction Tool
Insertion Tool
Contact/Terminal
Strip Length (mm)
AWG
Crimp Height (mm)
Tensile Spec (N)