Technology leaders around the globe rely on JST connectors to bring their innovations to life.
Product Category > Automotive Connectors > UBC connector (Dustproof and waterproof type)
Product Description
This connector is an interface connector that conforms to the USB Type-C standard and has dustproof and waterproof performance of IP67 level. It has a reversible construction, so that insertion and extraction without having to worry about the orientation (both sides) of the plug is possible.
To purchase this product, find a distributor or representative in your area. You can also request a free sample. If you have questions, call (800) 947-1110.